2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

S2S40B#1220

Expand Table
EN
1/5
Catalogue Number
CNSORDERNO
Product information
PINFO
Module
MOD
Material
MTR
Number of Teeth
Z
Reference Diameter d
D [mm]
Tip Diameter
DA [mm]
Type
S
Face Width
B [mm]
Bore Diameter
DD [mm]
Hub Diameter
DH [mm]
Hub Projection
LH [mm]
Hub Projection(L type、C type)
LHR [mm]
Overall lenght
L [mm]
Width of Key Way
B2 [mm]
Depth of Key Way
T2 [mm]
Nominal threads
M
Position of Set Screw
LS [mm]
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
S2S36B-2016
-
2.00
S45C
36
72.0
76.0
B1
20.0
16
50.0
10.0
0.00
30.0
0.0
0.0
-
0.0
S2S36B#2020
-
2.00
S45C
36
72.0
76.0
B1
20.0
20
50.0
10.0
0.00
30.0
6.0
2.8
M5
5.0
S2S36B#2025
Discontinued
2.00
S45C
36
72.0
76.0
B1
20.0
25
50.0
10.0
0.00
30.0
8.0
3.3
M6
5.0
S2S36BF-2010
Discontinued
2.00
S45C
36
72.0
76.0
B1
20.0
10
60.0
20.0
0.00
40.0
0.0
0.0
-
0.0
S2S38B-1214
-
2.00
S45C
38
76.0
80.0
B1
12.0
14
60.0
10.0
0.00
22.0
0.0
0.0
-
0.0
S2S38B-2016
Discontinued
2.00
S45C
38
76.0
80.0
B1
20.0
16
60.0
10.0
0.00
30.0
0.0
0.0
-
0.0
S2S40B-1214
-
2.00
S45C
40
80.0
84.0
B1
12.0
14
40.0
10.0
0.00
22.0
0.0
0.0
-
0.0
S2S40B#1215
-
2.00
S45C
40
80.0
84.0
B1
12.0
15
40.0
10.0
0.00
22.0
5.0
2.3
M4
5.0
S2S40B#1216
Discontinued
2.00
S45C
40
80.0
84.0
B1
12.0
16
40.0
10.0
0.00
22.0
5.0
2.3
M4
5.0
S2S40B#1218
-
2.00
S45C
40
80.0
84.0
B1
12.0
18
40.0
10.0
0.00
22.0
6.0
2.8
M5
5.0
S2S40B#1220
-
2.00
S45C
40
80.0
84.0
B1
12.0
20
40.0
10.0
0.00
22.0
6.0
2.8
M5
5.0
S2S40B-2016
-
2.00
S45C
40
80.0
84.0
B1
20.0
16
50.0
10.0
0.00
30.0
0.0
0.0
-
0.0
S2S40B#2020
Discontinued
2.00
S45C
40
80.0
84.0
B1
20.0
20
50.0
10.0
0.00
30.0
6.0
2.8
M5
5.0
S2S40B#2025
Discontinued
2.00
S45C
40
80.0
84.0
B1
20.0
25
50.0
10.0
0.00
30.0
8.0
3.3
M6
5.0
S2S40BF-2010
-
2.00
S45C
40
80.0
84.0
B1
20.0
10
60.0
20.0
0.00
40.0
0.0
0.0
-
0.0
S2S40B-2010H
Discontinued
2.00
S45C
40
80.0
84.0
B1
20.0
10
60.0
20.0
0.00
40.0
0.0
0.0
-
0.0
S2S42B-1214
-
2.00
S45C
42
84.0
88.0
B1
12.0
14
60.0
10.0
0.00
22.0
0.0
0.0
-
0.0
S2S42B-2016
Discontinued
2.00
S45C
42
84.0
88.0
B1
20.0
16
60.0
10.0
0.00
30.0
0.0
0.0
-
0.0
S2S44B-1214
-
2.00
S45C
44
88.0
92.0
B1
12.0
14
60.0
10.0
0.00
22.0
0.0
0.0
-
0.0
Show compressed display (80 configurable products)
Order numberS2S40B#1220
ShorttextModule 2 (30 <= Z < 60, S45C, Shapes B1)
Latest change31.05.2024 06:57:08
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties